Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
1:32
Murata has launched the BLM21HE series of chip ferrite beads designed for broad band EMI suppression. It’s unique design and high impedance characteristics, makes it the ideal choice to suppress DC power line noise to the GHz range.
Related Videos
In All Videos
-
Play video Direction-independent LF communication using a triaxial LF antenna
Direction-independent LF communication using a triaxial LF antenna
Using a Murata triaxial LF receiver antenna enables reception of signals from any direction, X, Y, or Z. This video shows how reception is possible without the direction having any effect. Devices using LF antennas can be placed in a bag, for instanc
1:43
-
Play video LF communication is robust despite obstacles such as metal objects and the human body.
LF communication is robust despite obstacles such as metal objects and the human body.
As LF communication signals can pass around and through obstacles, reception is not affected by obstacles such as metal objects and the human body. Let’s see how it works.
2:00
-
Play video Optimization of Medical Device Logistics Management Operations with id-Bridge™ Standard
Optimization of Medical Device Logistics Management Operations with id-Bridge™ Standard
You can see here the situations for which id-Bridge™ Standard has been used to optimize operations such as by reducing the burden of inspection work and speeding up stocktaking during the distribution of medical devices.
5:14
-
Play video Demo of position detection using LF communication
Demo of position detection using LF communication
Murata LF antennas can be used for accurate distance measurement. By using three LF transmitter antennas in combination, it is possible to achieve more accurate position detection than that with existing methods employing radio waves. Let’s see how i
1:34
-
Play video Introduction to the id-Bridge™ Standard Service
Introduction to the id-Bridge™ Standard Service
We introduce you here to the id-Bridge™ Standard service, which contributes to improving logistics operations by using RFID.
3:09
-
Play video Drone control and automated landing using LF communication
Drone control and automated landing using LF communication
Murata LF antennas can be used for accurate position measurement. By using a drone in combination with LF antennas, it is possible to implement drone control and automated landing. Let’s see how it works.
1:27