Multistack LPWAN kit for smart city designs
2:13
25 Jan. 2021
Murata developed a multistack kit for Low Power Wide Area Network (LPWAN) applications. With this kit, experiencing and realizing LPWAN technologies has now been made super easy, integrating state-of-the-art Murata products like RF modules, Microbatteries, Sensors, RF antenna design and so on.
Related Videos
In Connectivity Modules
-
Play video Ultra-small and low current consumption LPWA Module from Murata
12 Feb. 2021
Ultra-small and low current consumption LPWA Module from Murata
Murata has developed a highly integrated, ultra-small and low current consumption LPWA Module. We achieved this through our expertise built through years of experience in wireless IoT Module design. Show more.
8:16
-
Play video Examples of Edge AI module applications Type1WV Coral Accelerator Module
18 Oct. 2022
Examples of Edge AI module applications Type1WV Coral Accelerator Module
This video introduces examples of high-speed image classification and object (tag) detection using Edge AI.
2:31
-
Play video Murata’s Type 2GF Module
Murata’s Type 2GF Module
Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®.
1:09
-
Play video Introduction of Edge AI module
Introduction of Edge AI module
The solution overcomes some of the most pressing challenges in implementing AI solutions by delivering superior noise suppression and simplifying printed circuit board design in a smaller footprint.
1:43
-
Play video Remote medical care with Wi-Fi® module supporting Secure IoT Platform
Remote medical care with Wi-Fi® module supporting Secure IoT Platform
Murata's Type 1KS Wi-Fi® module, which supports CyberTrust's Secure IoT Platform, makes it easy to configure secure IoT networks. You can also safely update firmware for security updates and other purposes. Show more
1:57
-
Play video Examples of Edge AI module applications Type2DA
Examples of Edge AI module applications Type2DA
This video introduces examples of keyword detection using Edge AI.
2:05