- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- captions settings, opens captions settings dialog
- captions off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
SCA3300 Accelerometers Automotive qualified with advanced self diagnostics
1:22
11 Nov. 2016
This is promotion video of SCA3300 series that explains features and applications. The SCA3300 is a highly reliable 3D MEMS sensor and contributes to high stability applications with tough environmental requirements.
Related Videos
In New Videos
-
Play video Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Comparison of the State of Coffee Powder Adhesion in a Coffee Mill
06 Oct. 2025
Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Comparison of the State of Coffee Powder Adhesion in a Coffee Mill
The IonissimoTM MHM330 type is equipped with our unique technology that makes it possible to adjust the amount of positive and negative ions generated to realize highly accurate static electricity elimination. This video presents a demo of the elimin
1:56
-
Play video Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Elimination of Positively and Negatively Charged Static Electricity
Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Elimination of Positively and Negatively Charged Static Electricity
The IonissimoTM MHM330 type is equipped with our unique technology that makes it possible to adjust the amount of positive and negative ions generated to realize highly accurate static electricity elimination. This presents a demo of the elimination
2:39
-
Play video Learn About the History of Wireless Communications Through Manga: The Slightly Mysterious Past Behind Radio Waves
Learn About the History of Wireless Communications Through Manga: The Slightly Mysterious Past Behind Radio Waves
An average high-school girl named Saki receives a strange phone call while at a cafe. It just so happens to be from Maxwell, Hertz, and Marconi—the scientists who forged the foundations of wireless communications?!
9:13
-
Play video UWB Module Demonstration of Automatic Tracking Using a Camera Platform
22 Aug. 2025
UWB Module Demonstration of Automatic Tracking Using a Camera Platform
We present an implementation example of lightweight and high-precision automatic tracking using UWB-based distance and angle detection, addressing the CPU load and out-of-view loss issues commonly associated with ...
1:33
-
Play video Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Comparison of the State of Dust Adhesion in a Vacuum Cleaner Dust Box
Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Comparison of the State of Dust Adhesion in a Vacuum Cleaner Dust Box
The IonissimoTM MHM330 type is equipped with our unique technology that makes it possible to adjust the amount of positive and negative ions generated to realize highly accurate static electricity elimination. This video presents a demo of the elimin
2:09
-
Play video Wonder stone "echorb" experience showcase at Expo 2025 Osaka, Kansai, Japan
05 Nov. 2025
Wonder stone "echorb" experience showcase at Expo 2025 Osaka, Kansai, Japan
This video captures the wonder stone “echorb” experience at the “Better Co-Being” Signature Pavilion of Expo 2025 Osaka, Kansai, Japan.
2:32