Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected

      “ECAS Series” Polymer Aluminum Electrolytic Capacitors

      2:19

      16 Jun. 2023

      Let’s take a look at the high capacitance capacitor ECAS series with a maximum 470 μF that exceeds MLCC. “MLCC” is the first thing that comes to mind when you think of Murata capacitors. However, did you know that Murata manufactures polymer aluminum electrolytic capacitors, too? The “ECAS Series” is used in devices such as laptops, wireless chargers, and accelerators. Learn more about its high capacitance, low ESR, and low impedance characteristics.

      View More
      View Less

      Share this video

      Embed