Video Player is loading.
Current Time 0:00
Duration 1:05
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:05
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    High Current Ferrite Beads | BLE32SN series | Murata

    1:05

    05 Mar. 2024

    Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating. They will be used to provide noise suppression in circuits with large current flows, such as the battery charging systems and powertrains of electric vehicles (EVs), as well as in industrial equipment. Murata’s BLE32SN series ferrite beads have a compact form factor, with 3.2mm × 2.5mm × 2mm dimensions. They are capable of supporting an operational temperature range of −55°C to +125°C or −55°C to +150°C, depending on customers’ application requirements.

    View More
    View Less

    Share this video

    Embed