AMR Sensor Demo Video
0:34
You can watch a demo using a sensor that can detect 1-axis and 3D (omnidirectional).
Related Videos
In AMR Sensors (Magnetic Sensors)
-
Play video Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Murata's AMR Sensors: Opening/Closing Detection and Demos This video takes a look at ON/OFF detection with AMR sensors using the example of detecting the opening and closing of laptops and other devices.
Contents presented in this video: ・ON/OFF detection of the open/closed state of laptops and other devices ・Adjustment of the detection position by changing the direction or placement of the magnets ・Detection near the hinge axis ...
3:12
-
Play video Murata's AMR Sensors: Rotation Detection and Demo This video takes a look at the application of AMR sensors using the example of rotation position detection for smart locks and other devices.
Murata's AMR Sensors: Rotation Detection and Demo This video takes a look at the application of AMR sensors using the example of rotation position detection for smart locks and other devices.
Contents presented in this video: ・Rotation position detection for smart locks and other devices ・ON/OFF detection of motor stopping positions ・Adjustment of the detection angle range by changing the direction and placement of the magnets ...
2:47
-
Play video MRMS534R AMR Sensor for Small Battery-powered IoT Devices: Low-voltage and Ultra-low Current Consumption Type
MRMS534R AMR Sensor for Small Battery-powered IoT Devices: Low-voltage and Ultra-low Current Consumption Type
This is a magnetic sensor that realizes low voltage and ultra-low current consumption ideal for coin battery-powered IoT devices. You can use this magnetic sensor as a contactless switch or count switch.
2:19
-
Play video AMR Sensor (Magnetic Sensor) for Pneumatic Cylinder
AMR Sensor (Magnetic Sensor) for Pneumatic Cylinder
This video explains the usage of AMR Sensor (Magnetic Sensor) in the cylinder. See the usage of position detection and the output signal of AMR sensor (Magnetic Sensor) .
1:07
-
Play video AMR Sensor (Magnetic Sensor) for Laptop PC
AMR Sensor (Magnetic Sensor) for Laptop PC
This video explains the usage of AMR Sensor (Magnetic Sensor) in laptop. See the usage of open and close detection and the output signal of AMR sensor (Magnetic Sensor). *It is different from the recommended placement of the AMR simulation tool.
0:43
-
Play video Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Contents presented in this video: ・Basic mechanism of AMR sensors ・Contactless/non-contact ON/OFF detection using magnets ・Hidden switches actuated through plastic housings ・Underwater ON/OFF detection using waterproof cases
3:05