Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    Introducing a Flexible Piezoelectric Film Sensor Capable of Detecting Bending, Twisting, Pressing Force, and Vibrations (Picoleaf™)

    2:58

    15 Dec. 2023

    Made possible by Murata Manufacturing with our unique piezoelectric technology, Picoleaf™ can be mounted in a small space. It can achieve a thinner design, improved assembly and durability, and other benefits compared to conventional sensors. In addition, the piezoelectric film used in Picoleaf™ is made from a plant-derived polylactic acid. This material contributes to carbon neutrality.

    View More
    View Less

    Share this video

    Embed