Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected

      Multilayer LCP Product is able to hold complex 2D and 3D shape designs

      0:49

      31 Mar. 2023

      Multilayer LCP Product, which can be cut out by laser cutting, bent in three dimensions and held that shape, enables complex 2D and 3D shape designs. The following video introduces the bending and shape maintainability out of the characteristics of Multi-layer LCP Product.

      View More
      View Less

      Share this video

      Embed