Demo of distance measurement using LF communication
1:21
Murata LF receiver antennas can be used for distance measurement. The measurement accuracy is better than that with methods employing radio waves. Let’s see how it works.
Related Videos
In Antennas and related products
-
Play video Demo of position detection using LF communication
Demo of position detection using LF communication
Murata LF antennas can be used for accurate distance measurement. By using three LF transmitter antennas in combination, it is possible to achieve more accurate position detection than that with existing methods employing radio waves. Let’s see how i
1:34
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field Communication Technology to Detect the Movement Direction of People and Objects at High Accuracy (Direction Detection)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field Communication Technology to Detect the Movement Direction of People and Objects at High Accuracy (Direction Detection)
Here, we take a look at the mechanism of detecting the movement direction of people and objects at a high accuracy by analyzing the changes in signal strength from two transmitting antennas. We also showcase usage examples. This technology enables si
1:30
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Stable Data Communication and Labor-saving Solutions Using Magnetic Fields (Magnetic Field Data Transmission)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Stable Data Communication and Labor-saving Solutions Using Magnetic Fields (Magnetic Field Data Transmission)
Here, we take a look at the mechanism of data transmission through LF communication using magnetic fields, and some usage examples. It is possible to transmit a small amount of data when a receiving tag enters a magnetic field. This enables stable co
1:09
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Highly Accurate Real-time 3D Position Measurement Using Triangulation (Real-time 3D Positioning/Location)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Highly Accurate Real-time 3D Position Measurement Using Triangulation (Real-time 3D Positioning/Location)
Here, we take a look at 3D position measurement technology that calculates the position (X/Y) and also the height (Z) at high speed and high accuracy through triangulation using three transmitting antennas. This technology can be applied to applicati
2:24
-
Play video Improving Factory Access Control and Evacuation Management | Implementation Manager Discusses LF Antenna Application Case Study [Okayama Murata Manufacturing]
Improving Factory Access Control and Evacuation Management | Implementation Manager Discusses LF Antenna Application Case Study [Okayama Murata Manufacturing]
Factory access control and evacuation verification require systems that are capable of accurately tracking the situation without impeding the flow of people. Murata’s LF antennas determine the direction of human movement with a direction detection t
2:39
-
Play video Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
At factories and manufacturing sites, it is important to promptly verify evacuations, confirm safety, and track personnel in the event of a disaster. Murata’s LF antennas utilize direction detection technology through LF communication to determine t
3:47