Demo of position detection using LF communication
1:34
Murata LF antennas can be used for accurate distance measurement. By using three LF transmitter antennas in combination, it is possible to achieve more accurate position detection than that with existing methods employing radio waves. Let’s see how it works.
Related Videos
In Antennas and related products
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Stable and Highly Accurate Distance Measurement and Position Detection Using Magnetic Fields (Magnetic Field Ranging & Positioning)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Stable and Highly Accurate Distance Measurement and Position Detection Using Magnetic Fields (Magnetic Field Ranging & Positioning)
Here, we explain about the basic principles and features of wireless communication using magnetic fields for low frequency (LF) wireless communication using Murata's LF antennas. We take a look at the benefits of this technology, such as offering sta
2:40
-
Play video Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
At factories and manufacturing sites, it is important to promptly verify evacuations, confirm safety, and track personnel in the event of a disaster. Murata’s LF antennas utilize direction detection technology through LF communication to determine t
3:47
-
Play video Demo of distance measurement using LF communication
Demo of distance measurement using LF communication
Murata LF receiver antennas can be used for distance measurement. The measurement accuracy is better than that with methods employing radio waves. Let’s see how it works.
1:21
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Highly Accurate Real-time 3D Position Measurement Using Triangulation (Real-time 3D Positioning/Location)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Highly Accurate Real-time 3D Position Measurement Using Triangulation (Real-time 3D Positioning/Location)
Here, we take a look at 3D position measurement technology that calculates the position (X/Y) and also the height (Z) at high speed and high accuracy through triangulation using three transmitting antennas. This technology can be applied to applicati
2:24
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field Communication Technology to Detect the Movement Direction of People and Objects at High Accuracy (Direction Detection)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field Communication Technology to Detect the Movement Direction of People and Objects at High Accuracy (Direction Detection)
Here, we take a look at the mechanism of detecting the movement direction of people and objects at a high accuracy by analyzing the changes in signal strength from two transmitting antennas. We also showcase usage examples. This technology enables si
1:30
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field-based Wide Area Detection and Safety Management (Magnetic Field Area Detection)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field-based Wide Area Detection and Safety Management (Magnetic Field Area Detection)
Here, we take a look at area detection solutions with low frequency (LF) wireless communication using Murata's LF antennas. This technology is less affected by obstacles and allows for stable area boundary detection because it uses magnetic fields. I
3:02