Our Latest Campaign-Small is Dynamic “MEMS inertial sensors” (30 sec.)
0:30
Our latest campaign series, “Small is Dynamic,” has launched. The MEMS Inertial Sensors segment spotlights Murata Manufacturing’s high-precision MEMS inertial sensors and illustrates how they enable everyday life through a wide range of applications – from autonomous vehicles and bridge or building inspections to emerging drone-based delivery services.
Related Videos
In Featured Videos
-
Play video Passionate Engineers Mastering the Art of Monozukuri
Passionate Engineers Mastering the Art of Monozukuri
“What makes working at Murata so appealing?” From taking on the challenge of NHK’s “Makaizo no Yoru,” aired in February 2025, to the everyday trial and error on the development floor, Murata engineers share—in their own words—the excitement and ...
4:11
-
Play video Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
In this video, we take a look at the specifications and features of Murata's Wi-Fi HaLow™ modules (Type 2HK/Type 2HL). These products offer the high reliability required for industrial applications with a maximum output of +24 dBm (Type 2HK), enviro
2:26
-
Play video [Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
[Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
This video provides an easy-to-understand explanation of how to measure vibrations using Murata’s vibration sensor with an evaluation board. The simple setup allows users to quickly begin vibration measurement with minimal preparation. Two types of e
2:06
-
Play video Why Murata RFIDs Are the Preferred Choice: The Optimal Solution for Embedded Tire Tags
Why Murata RFIDs Are the Preferred Choice: The Optimal Solution for Embedded Tire Tags
Here, we take a look at the strengths of Murata, which mean we are chosen by companies seeking RFID tags embedded in tires. We optimize the embedding position, which determines performance and durability, with extensive simulations and actual measur
1:13
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field-based Wide Area Detection and Safety Management (Magnetic Field Area Detection)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field-based Wide Area Detection and Safety Management (Magnetic Field Area Detection)
Here, we take a look at area detection solutions with low frequency (LF) wireless communication using Murata's LF antennas. This technology is less affected by obstacles and allows for stable area boundary detection because it uses magnetic fields. I
3:02
-
Play video Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Equipment often shows signs of failure—such as abnormal vibrations—before a sudden breakdown occurs. Murata’s vibration sensor detects high-frequency vibrations up to 20 kHz with a high signal-to-noise ratio, enabling early detection of abnormalities
2:44