Active Oxygen Module (Ozonizers) Ionissimo™ MHM5 series
2:54
This highly reliable and highly safe ozonizer module uses Murata’s exclusive high-voltage circuit, insulation technology and generator structure design utilizing creepage discharge on the board surface to generate ozone more stably and efficiently.
Related Videos
In Ionizers / Active Oxygen Module (Ozonizers)
-
Play video Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Comparison of the State of Coffee Powder Adhesion in a Coffee Mill
Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Comparison of the State of Coffee Powder Adhesion in a Coffee Mill
The IonissimoTM MHM330 type is equipped with our unique technology that makes it possible to adjust the amount of positive and negative ions generated to realize highly accurate static electricity elimination. This video presents a demo of the elimin
1:56
-
Play video Verification of PM 2.5 reduction effect using Ionissimo™ MHM3 and MHM4 series ionizer modules - Ionizer alone -
Verification of PM 2.5 reduction effect using Ionissimo™ MHM3 and MHM4 series ionizer modules - Ionizer alone -
Here are the results of confirming the effect of using the ionizer alone to purify air.
0:41
-
Play video Decolorization demonstration using the Ionissimo™ MHM5 Series Ozonizer Module
Decolorization demonstration using the Ionissimo™ MHM5 Series Ozonizer Module
Here are the results of confirming the use of the ozonizer in decolorizing indigo carmine.
0:31
-
Play video Verification of PM 2.5 reduction effect using Ionissimo™ MHM3 and MHM4 series ionizer modules - Charged filter -
Verification of PM 2.5 reduction effect using Ionissimo™ MHM3 and MHM4 series ionizer modules - Charged filter -
Here are the results of confirming the effect of using the ionizer with a charged filter to purify air.
1:06
-
Play video Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Comparison of the State of Dust Adhesion in a Vacuum Cleaner Dust Box
Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Comparison of the State of Dust Adhesion in a Vacuum Cleaner Dust Box
The IonissimoTM MHM330 type is equipped with our unique technology that makes it possible to adjust the amount of positive and negative ions generated to realize highly accurate static electricity elimination. This video presents a demo of the elimin
2:09
-
Play video Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Elimination of Positively and Negatively Charged Static Electricity
Under Development – Demo of Static Electricity Elimination Using the IonissimoTM MHM330 Type Ionizer Module: Elimination of Positively and Negatively Charged Static Electricity
The IonissimoTM MHM330 type is equipped with our unique technology that makes it possible to adjust the amount of positive and negative ions generated to realize highly accurate static electricity elimination. This presents a demo of the elimination
2:39