Thin and vibration-free: Aeration
0:40
The features of the microblower include thinness and vibration-free operation. In this demonstration, microblowers are used as an air pump in a small water tank.
Related Videos
In Microblower (Air Pump)
-
Play video Responsiveness: Indirect liquid conveyance
Responsiveness: Indirect liquid conveyance
In this demonstration, pressurized air is used convey liquids indirectly. Two microblowers are used, one for expulsion and one for suction.
1:17
-
Play video Negative pressure: Adhesion by suction
Negative pressure: Adhesion by suction
The microblower can produce adhesion by suction using air pressure. In this demonstration, an MZB1001T02 microblower is used to raise a weight.
0:53
-
Play video Pressurizing: Siphon
Pressurizing: Siphon
The microblower can generate high air pressure. In this demonstration, the air pressure in a tank is raised, causing water to be pumped upward.
1:04
-
Play video High pressure: Water fountain
High pressure: Water fountain
The pressurized air in the tank flows out suddenly, pressing on the liquid and propelling a jet of water from the nozzle. In this video, the water jet will reach a height of around 3 meters.
0:53
-
Play video Pressurizing (expansion): Balloon
Pressurizing (expansion): Balloon
In this demonstration, multiple microblowers are used, arranged in parallel. The thinness and compactness of the microblowers allows them to be incorporated flexibly into various layouts.
0:59
-
Play video Negative pressure: Crushing a plastic bottle (with suction)
Negative pressure: Crushing a plastic bottle (with suction)
The high pressure and high airflow volume generated by the MZB4001T05 can be used to produce suction. Here we will show how this high negative pressure can quickly crush an empty plastic bottle.
0:43