Advantage of Using a Variable Capacitor/Adjustment of Frequency Variation
0:46
Enables adjustment of the resonant frequency by applying the appropriate voltage.
Related Videos
In Capacitor
-
Play video Solving problems with the ECAS series: Power line management
Solving problems with the ECAS series: Power line management
Do you experience a challenging situation such as, "Results of simulation and evaluation on the actual system are different"?
1:49
-
Play video “ECAS Series” Polymer Aluminum Electrolytic Capacitors
“ECAS Series” Polymer Aluminum Electrolytic Capacitors
Let’s take a look at the high capacitance capacitor ECAS series with a maximum 470 μF that exceeds MLCC.
2:19
-
Play video Ultra Small High-Capacitance Ceramic Capacitors from Murata
Ultra Small High-Capacitance Ceramic Capacitors from Murata
Due to their small size, MLCCs provide enormous freedom when designing compact and highly functional devices, contributing to ongoing improvements in smartphones. (as of November, 2020) Show more.
2:33
-
Play video Solving problems with the ECAS series: Acoustic Noise Reduction
Solving problems with the ECAS series: Acoustic Noise Reduction
Do you have any concerns, such as "The capacitors produce an unpleasant sound (noise is an issue)"? When using MLCC devices, the product may sometimes generate acoustic noise.
3:27
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Play video Silicon Capacitor Generalities
Silicon Capacitor Generalities
This video explains the general information and features of Silicon Capacitor.
1:07