自動車アプリケーション向けSCC 3000コンポーネントプラットフォーム
1:10
自動車用慣性力用途に最適なSCC3000コンポーネントプラットフォーム、その特徴をご紹介しています。
関連動画
In ジャイロセンサ
-
動画を再生 次世代ジャイロ加速度コンボセンサ SCC3000シリーズ
次世代ジャイロ加速度コンボセンサ SCC3000シリーズ
自動車の安全走行に貢献するジャイロ加速度コンボセンサの特長、用途をご紹介します。
1:57
-
動画を再生 Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633-D01 Sets a New Standard for Automotive 6DoF Sensor
Murata SCH1633 is a high-performance combined gyroscope and accelerometer sensor. This micro-electromechanical system (MEMS) based sensor moves the benchmark for performance, system integration, and total cost optimization.
2:33
-
動画を再生 村田製作所 SCH16T製品紹介
村田製作所 SCH16T製品紹介
新しい6DoFジャイロ加速度コンボセンサSCH16T-K01は、いくつかの時刻同期機能が追加され、比類ない性能を発揮します。 SCH16T-K01は、高いオフセット安定性と飽和抵抗、ならびにクラス最高のノイズレベルにより、高精度の機械制御および位置決め用途に最適です。
1:03
-
動画を再生 高性能ドローンおよびロボティクス用に特別に設計されたSCH16T-K10
高性能ドローンおよびロボティクス用に特別に設計されたSCH16T-K10
ムラタは6軸慣性計測装置 (IMUs) SCH16Tシリーズの新製品、SCH16T-K10を発表します。 2024年1月に発表されたSCH16T-K01の成功を基に、この新しいバージョンのセンサはジャイロスコープ能力を大幅に強化し、SCH16T-K01の10倍のダイナミックレンジを提供します。 ドローンフライトコントローラーなど需要が高い用途のために特別に設計されたSCH16T-K10は、厳しい環境において比類のない性能を提供します。
1:11
-
動画を再生 Murata product introduction of SCC400T
Murata product introduction of SCC400T
This new product family provides broad measurement range, superior gyro bias instability performance, low noise and excellent linearity and offset stability over temperature and time.
1:20
-
動画を再生 Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Inertial Sensing in High Accuracy Static and Dynamic Instrumentation
Murata's Pekka Kostiainen gave a keynote speech at Sensors Converge 2022. This presentation examines the wide range of available sensing solutions across multiple industries.
6:03