Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
    • en (Main), selected

    Sound Library: 2kHz / 18mmx18mm vs. 12mmx12mm

    0:21

    2021/03/05

    SMD piezoelectric sounders play a square wave and 50%. #1 PKMCS1818E20A-R1 #2 PKLCS1212E2000-R1

    さらに表示
    簡易表示

    この動画を共有

    埋め込み