Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected

      Wi-Fi 7

      1:38

      2024/12/10

      The imminent rollout of Wi-Fi 7 promises to revolutionize connectivity, making seamless communication essential for the successful management of data transmission. With unparalleled speed, reduced latency, and improved efficiency, this next-generation standard has the potential to simplify design and reduce costs. Look at the evolution of Wi-Fi and its potential for the future.

      さらに表示
      簡易表示

      この動画を共有

      埋め込み