- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
次世代ジャイロ加速度コンボセンサ SCC3000シリーズ
1:57
2021/09/17
自動車の安全走行に貢献するジャイロ加速度コンボセンサの特長、用途をご紹介します。
関連動画
In センサ
-
動画を再生 気圧センサ デモ動画
2024/12/03
気圧センサ デモ動画
気圧値の変動により微小な高さを検知するデモをご覧頂けます。
0:21
-
動画を再生 Advancing Healthcare with Sensor Components for Implantable Devices
2024/09/19
Advancing Healthcare with Sensor Components for Implantable Devices
Murata's technologies are continuously becoming smaller and smarter, driving the advancement of medical implantable devices.
5:41
-
動画を再生 高性能ドローンおよびロボティクス用に特別に設計されたSCH16T-K10
2025/01/31
高性能ドローンおよびロボティクス用に特別に設計されたSCH16T-K10
ムラタは6軸慣性計測装置 (IMUs) SCH16Tシリーズの新製品、SCH16T-K10を発表します。 2024年1月に発表されたSCH16T-K01の成功を基に、この新しいバージョンのセンサはジャイロスコープ能力を大幅に強化し、SCH16T-K01の10倍のダイナミックレンジを提供します。 ドローンフライトコントローラーなど需要が高い用途のために特別に設計されたSCH16T-K10は、厳しい環境において比類のない性能を提供します。
1:11
-
動画を再生 村田製作所 SCH16T製品紹介
2024/04/01
村田製作所 SCH16T製品紹介
新しい6DoFジャイロ加速度コンボセンサSCH16T-K01は、いくつかの時刻同期機能が追加され、比類ない性能を発揮します。 SCH16T-K01は、高いオフセット安定性と飽和抵抗、ならびにクラス最高のノイズレベルにより、高精度の機械制御および位置決め用途に最適です。
1:03
-
動画を再生 Murata technology for contributing global challenges by Soil sensor and GAIA.
2024/08/08
Murata technology for contributing global challenges by Soil sensor and GAIA.
This is the video how we can contribute global challenges such as “Food Security” caused by over-population and desertification.
2:39
-
動画を再生 小型電池駆動IoT機器向け AMRセンサMRMS534R 低電圧/超低消費電流タイプ
2024/11/21
小型電池駆動IoT機器向け AMRセンサMRMS534R 低電圧/超低消費電流タイプ
コイン電池駆動IoT機器に最適な低電圧/超低消費電流を実現した磁気センサです。 本磁気センサは非接触スイッチやカウントスイッチとしてご使用いただけます。 100nA以下(1.5V時)の低消費電流を実現しており、コイン電池の長寿命化に貢献します。
2:08