Wi-Fi® sensing for child presence detection Demonstration
1:17
This is a demonstration of detecting an infant left in a vehicle.
Related Videos
In All Videos
-
Play video Pressurizing (pushing out): Piston
Pressurizing (pushing out): Piston
In this demonstration, an MZB3004T04 microblower that is thin but capable of outputting high pressure is used to raise a 1-liter plastic bottle filled with water by means of air pressure.
0:44
-
Play video Pressurizing (expansion): Balloon
Pressurizing (expansion): Balloon
In this demonstration, multiple microblowers are used, arranged in parallel. The thinness and compactness of the microblowers allows them to be incorporated flexibly into various layouts.
0:59
-
Play video Responsiveness: Indirect liquid conveyance
Responsiveness: Indirect liquid conveyance
In this demonstration, pressurized air is used convey liquids indirectly. Two microblowers are used, one for expulsion and one for suction.
1:17
-
Play video Negative pressure: Adhesion by suction
Negative pressure: Adhesion by suction
The microblower can produce adhesion by suction using air pressure. In this demonstration, an MZB1001T02 microblower is used to raise a weight.
0:53
-
Play video Thermistor Workshop - Basics: Part 2 - Temperature Sensor Circuit Creation and Usage Examples
Thermistor Workshop - Basics: Part 2 - Temperature Sensor Circuit Creation and Usage Examples
This video describes the use of thermistors in temperature sensor circuits, alert circuits, and for temperature compensation circuits. The basics consist of three parts.
11:44
-
Play video Responsiveness: Floating a ball by blowing air from below
Responsiveness: Floating a ball by blowing air from below
In this demonstration, a microblower expels air from below to float a ball. The way that the ball floats upward as soon as the button is pressed confirms the high responsiveness of the microblower.
0:40