-
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59
-
The SCA3300 series accelerometers detect high accuracy inclination
Low noise level and good vibration robustness SCA3300 series.This video shows the description of the features and application image, and the operation image of the sensor by the hill climbing demonstration using a model car.
2:25
-
17 Jul. 2018
Explanation video of Weighting angle compensation
This video explains the detection principle and feature of product in the above flyer by animation.
0:56
-
Explanation video of Structure health monitoring
This video explains the detection principle and feature of product in the above flyer by animation.
1:07
-
SCA3300 Accelerometers Automotive qualified with advanced self diagnostics
This is promotion video of SCA3300 series that explains features and applications. The SCA3300 is a highly reliable 3D MEMS sensor and contributes to high stability applications with tough environmental requirements.
1:22