-
UWB Module Demonstration for UWB radar
The Type 2HQ UWB module supports UWB radar and Two-Way Ranging (TWR). This module simultaneously detects people via reflected waves and measures the distance to UWB devices, enabling high-precision sensing that does not rely on visual input.
2:01
-
UWB Module Demonstration of Automatic Tracking Using a Camera Platform
We present an implementation example of lightweight and high-precision automatic tracking using UWB-based distance and angle detection, addressing the CPU load and out-of-view loss issues commonly associated with ...
1:33
-
UWB Module Demonstration for the access control with UWB
The video shows UWB communication between door and tag devices, enabling automatic lock/unlock based on the tag holder’s movement. Please consider this as a proposal for a new system for hands-free access management.
1:55
-
Murata UWB Type 2AB module development and test instruction
Murata launched a UWB module – Type 2AB, in collaboration with Qorvo. This module can reach centimeter level position accuracy, and it could be applied to multiple scenarios such as smart factory, smart warehouse, smart home, etc.
8:31