Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected

      Murata UWB Type 2AB module development and test instruction

      8:31

      01 Apr. 2025

      Murata launched a UWB module – Type 2AB, in collaboration with Qorvo. This module can reach centimeter level position accuracy, and it could be applied to multiple scenarios such as smart factory, smart warehouse, smart home, etc. Type 2AB can provide good performance and high flexibility to the design due to its ultra small size and low power consumption. In order to accelerate R&D cycle for developers, reduce testing costs, and shorten time to market. Murata provides many R&D supports from hardware and software. From this video, viewer can explore Murata’s UWB product insights, it includes: Features of Type 2AB Evaluation test instructions of Type 2AB module & evaluation kit Murata RTLS Demo Kit for environment simulation test Technical support from Murata.

      View More
      View Less

      Share this video

      Embed