Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected

      SCA3300 Accelerometers Automotive qualified with advanced self diagnostics

      1:22

      11 Nov. 2016

      This is promotion video of SCA3300 series that explains features and applications. The SCA3300 is a highly reliable 3D MEMS sensor and contributes to high stability applications with tough environmental requirements.

      View More
      View Less

      Share this video

      Embed