Wi-Fi® sensing for child presence detection Demonstration
1:17
This is a demonstration of detecting an infant left in a vehicle.
Related Videos
In New Videos
-
Play video Pressurizing (pushing out): Piston
Pressurizing (pushing out): Piston
In this demonstration, an MZB3004T04 microblower that is thin but capable of outputting high pressure is used to raise a 1-liter plastic bottle filled with water by means of air pressure.
0:44
-
Play video Low-noise: Operating noise
Low-noise: Operating noise
One feature of the microblower is its low-noise operation. In this demonstration, a microphone is used to capture the sound of the MZB3004T04's operation.
1:01
-
Play video Thermistor Workshop - Basics: Part 2 - Temperature Sensor Circuit Creation and Usage Examples
Thermistor Workshop - Basics: Part 2 - Temperature Sensor Circuit Creation and Usage Examples
This video describes the use of thermistors in temperature sensor circuits, alert circuits, and for temperature compensation circuits. The basics consist of three parts.
11:44
-
Play video Pressurizing (expansion): Balloon
Pressurizing (expansion): Balloon
In this demonstration, multiple microblowers are used, arranged in parallel. The thinness and compactness of the microblowers allows them to be incorporated flexibly into various layouts.
0:59
-
Play video Thermistor Workshop - Basics: Part 1 - NTC Thermistors and Temperature Sensor Circuits
Thermistor Workshop - Basics: Part 1 - NTC Thermistors and Temperature Sensor Circuits
This video explains the characteristics of thermistors, comparing SMD-type components used in temperature sensor circuits. The basics consist of three parts.
7:29
-
Play video Thin and vibration-free: Aeration
Thin and vibration-free: Aeration
The features of the microblower include thinness and vibration-free operation. In this demonstration, microblowers are used as an air pump in a small water tank.
0:40