Introduction of MIRAISENS Digital Haptics™ Powerd by 3DHaptics Technology
10:02
Pulsar SDK, also called "illusory sensation", is a next-generation solution based on haptics technology "3 DHaptics", which makes use of the unique knowledge of brain science.
Related Videos
In All Videos
-
Play video Mobility Market Applications (NTC and PTC Thermistors)
Mobility Market Applications (NTC and PTC Thermistors)
Thermistors provides temperature detection and current suppression to improve the performance and safety of equipment for electrification and automation.
3:48
-
Play video Solving problems with the ECAS series: High capacitance and thin package
Solving problems with the ECAS series: High capacitance and thin package
A single Murata ECAS series polymer aluminum electrolytic capacitors with maximum capacitance of 470 μF and minimum thickness of 2.0 mm can take the place of multiple conventional capacitors.
1:59
-
Play video Initiatives to Combat Climate Change, Toward the Realization of RE100
Initiatives to Combat Climate Change, Toward the Realization of RE100
Murata Manufacturing aims to "achieve social value targets" and "realize a sustainable society" by setting a target of using 100% renewable energy as the ratio of electricity used in its business activities by 2050. The following introduces the three
5:19
-
Play video Our Latest Campaign-Murata enables the future (30 sec.)
Our Latest Campaign-Murata enables the future (30 sec.)
0:30
-
Play video Murata's High Current Ferrite Beads "BLE32SN series"
Murata's High Current Ferrite Beads "BLE32SN series"
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating. They will be used to provide noise suppression in circuits with large current flows, such as the battery char
1:05
-
Play video Type 1SC - Cellular LPWA/NTN Module
Type 1SC - Cellular LPWA/NTN Module
Murata’s modules + Skylo’s NTN technology expand the accessibility of satellite connectivity to deliver seamless communication- anytime, anywhere. Discover more about our leading connectivity module here:
1:42