Enter a product part number, or a portion of a part number.
0:30
Watch a video where quick respose performance of blower.
The thin configuration and the high pressure capability of the micro blower makes it possible to create a hovering unit that can levitate with a weight of up to several hundred grams. Watch a video where the micro blower makes a disc hover.
The thin and non-vibrating characteristics of the micro blower enable aeration in any required physical configuration. Watch a video where the micro blower is used as an air pump for a small water tank.
0:40
High pressure output of the micro blower can also be used to generate water jets. Watch a video where a jet of water shoots up about 20 cm as air pressure on the liquid surface increases.
0:35
The microblower can transform the piezoelectric vibration into air blow.The unique characteristic are applied to various products.
0:28
Watch a video where sending liquid indirectly by using 2 blowers.
0:39
The micro blower can generate pressure as high as 1,900 Pa. Watch a video where water is pumped up to a level about 20 cm higher as air pressure inside the tank increases.
0:34