Murata’s Type 2GF Module
1:09
27 Nov. 2024
Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supportsWi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®. 2Mbps LE PHY is also supported. The WLAN section supports SDIO v2.0 SDR25 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data. The CYW43022 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance. Type 2GF module is packaged in an impressively small shielded form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.