Video Player is loading.
Current Time 0:00
Duration 3:21
Loaded: 0.00%
Stream Type LIVE
Remaining Time 3:21
 
1x
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    Basic Knowledge of Wireless Communication: Wireless Mechanism Part 2

    3:21

    26 Feb. 2025

    This video looks at the direction in which data travels (transmission modes). This is one of the important specifications of wireless devices and is rarely comprehensively explained. We explain in this video that there are two transmission modes: simple transmission and duplex transmission. Moreover, we talk about the fact duplex transmission is divided into full-duplex transmission and half-duplex transmission. We also introduce the adoption examples and characteristics of each.

    View More
    View Less

    Share this video

    Embed