Video Player is loading.
Current Time 0:00
Duration 1:11
Loaded: 0%
Stream Type LIVE
Remaining Time 1:11
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
    • en (Main), selected

    SCH16T-K10 specifically designed for high performance drones and robotics

    1:11

    31 Jan. 2025

    Murata unveils the latest addition to its SCH16T series of 6-axis inertial measurement units (IMUs), the SCH16T-K10. Building on the success of SCH16T-K01, announced January 2024, this new sensor version significantly enhances gyroscope capabilities, offering a dynamic range ten times greater than the SCH16T-K01. Specifically designed for high-demand applications such as drone flight controllers, the SCH16T-K10 provides unparalleled performance in challenging environments.

    View More
    View Less

    Share this video

    Embed