-
Remote medical care with Wi-Fi® module supporting Secure IoT Platform
Murata's Type 1KS Wi-Fi® module, which supports CyberTrust's Secure IoT Platform, makes it easy to configure secure IoT networks. You can also safely update firmware for security updates and other purposes. Show more
1:57
-
Murata’s Type 2GF Module
Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®.
1:09
-
07 Feb. 2025
Type 2FR Module – Hostless Tri-Radio Module
Discover the power of Murata’s Type 2FR module, the ultimate solution for smart home connectivity. In this video, we explore the key features of this advanced tri-radio module, including its Matter-enabled capabilities, integration …
1:40