Video Player is loading.
Current Time 0:00
Duration 1:22
Loaded: 0%
Stream Type LIVE
Remaining Time 1:22
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
    • en (Main), selected

    SCA3300 Accelerometers Automotive qualified with advanced self diagnostics

    1:22

    11 Nov. 2016

    This is promotion video of SCA3300 series that explains features and applications. The SCA3300 is a highly reliable 3D MEMS sensor and contributes to high stability applications with tough environmental requirements.

    View More
    View Less

    Share this video

    Embed