Video Player is loading.
Current Time 0:00
Duration 1:49
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:49
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    Solving problems with the ECAS series: Power line management

    1:49

    24 Jan. 2024

    Do you experience a challenging situation such as, "Results of simulation and evaluation on the actual system are different"? "Murata's ECAS series of polymer aluminum electrolytic capacitors have the following features: ・No change in characteristics due to DC bias ・Flat temperature characteristics" Using a capacitor in our ECAS series as a bypass capacitor makes it possible to suppress voltage fluctuations in the power line caused by changes in capacitance. Therefore, there will be no difference between the simulation and the evaluation with an actual machine. This means that you will be able to smoothly perform the process up to the selection of components.

    View More
    View Less

    Share this video

    Embed