- 2x
- 1.75x
- 1.5x
- 1.25x
- 1x, selected
- 0.75x
- 0.5x
- Chapters
- descriptions off, selected
- captions settings, opens captions settings dialog
- captions off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Murata Product introduction of SCH16T
1:03
01 Apr. 2024
The new SCH16T-K01 gyroscope and accelerometer 6DoF combo delivers unmatched performance delivers an unmatched level of performance, supported by several added time synchronization features. High offset stability and stauration resistance together with best in class noise level makes SCH16T-K01 ideally suited for high precision machine control and positioning applications.
RELATED VIDEOS
-
動画を再生 Explanation video of ADAS Locator application
09 Mar. 2018
Explanation video of ADAS Locator application
This video explains the detection principle and feature of product in the above flyer by animation.
1:07
-
動画を再生 Explanation video of Weighting angle compensation
17 Jul. 2018
Explanation video of Weighting angle compensation
This video explains the detection principle and feature of product in the above flyer by animation.
0:56
-
動画を再生 Explanation video of Agricultural
17 Jul. 2018
Explanation video of Agricultural
This video explains the detection principle and feature of product in the above flyer by animation.
1:06
-
動画を再生 SCHA 600 high-precision 6DoF one-package inertial force sensor contributing to advanced driver-assistance system, MaaS and smart agriculture
09 Feb. 2021
SCHA 600 high-precision 6DoF one-package inertial force sensor contributing to advanced driver-assistance system, MaaS and smart agriculture
Our inertial sensor can constantly detect the vehicle's track and direction accurately, even in the locations where global positioning system (GPS) signals cannot reach or in harsh environments where cameras and radars do not function adequately.
2:02
-
動画を再生 Next generation Combo Sensor - SCC3000 series
09 Jul. 2021
Next generation Combo Sensor - SCC3000 series
We present the features and applications of combined gyroscope and accelerometer that contribute to safe driving of automobiles.
1:57
-
動画を再生 SCHA63T 6DoF inertial sensor for industrial application
10 Aug. 2021
SCHA63T 6DoF inertial sensor for industrial application
6DOF inertial sensor that enables position control and attitude control even in harsh environments. We present its features and applications.
1:38