Video Player is loading.
Current Time 0:00
Duration 0:50
Loaded: 0%
Stream Type LIVE
Remaining Time 0:50
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Lightweight, high airflow rate: Hovering use

0:50

24 Apr. 2024

The microblower is lightweight but can produce a high airflow volume. By making use of this feature, it is possible to cause an object to float on air like a hovercraft.

View More
View Less

Share this video

Embed