Video Player is loading.
Current Time 0:00
Duration 1:34
Loaded: 0%
Stream Type LIVE
Remaining Time 1:34
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    Demo of position detection using LF communication

    1:34

    11 Oct. 2024

    Murata LF antennas can be used for accurate distance measurement. By using three LF transmitter antennas in combination, it is possible to achieve more accurate position detection than that with existing methods employing radio waves. Let’s see how it works.

    View More
    View Less

    Share this video

    Embed