Explanation video of BCG application
1:06
This video explains the detection principle and feature of product in the above flyer by animation.
Related Videos
In Accelerometers
-
Play video Murata TechTalk - Headlight leveling
Murata TechTalk - Headlight leveling
Murata's MEMS sensors enable automatic headlight leveling with significant cost reduction, making it suitable also for all types of cars. Show more...
4:59
-
Play video Explanation video of Weighting angle compensation
Explanation video of Weighting angle compensation
This video explains the detection principle and feature of product in the above flyer by animation.
0:56
-
Play video Explanation video of Structure health monitoring
Explanation video of Structure health monitoring
This video explains the detection principle and feature of product in the above flyer by animation.
1:07
-
Play video Bed Sensor: Basic Knowledge and application image of ballistocardiology (BCG)
Bed Sensor: Basic Knowledge and application image of ballistocardiology (BCG)
This video shows basic knowledge of BCG monitoring by accelelometer and application image.
2:12
-
Play video The SCA3300 series accelerometers detect high accuracy inclination
The SCA3300 series accelerometers detect high accuracy inclination
Low noise level and good vibration robustness SCA3300 series.This video shows the description of the features and application image, and the operation image of the sensor by the hill climbing demonstration using a model car.
2:25
-
Play video SCA3300 Accelerometers Automotive qualified with advanced self diagnostics
SCA3300 Accelerometers Automotive qualified with advanced self diagnostics
This is promotion video of SCA3300 series that explains features and applications. The SCA3300 is a highly reliable 3D MEMS sensor and contributes to high stability applications with tough environmental requirements.
1:22