Stretchable Printed Circuit Stretchability demonstration
1:04
Stretchable printed circuits are soft and pliable circuit boards that are usable even when stretched, bent, and twisted. This contributes to improved measurement precision and comfort of wearable devices. In this video, we introduce the stretchability of our product.
Related Videos
In Featured Videos
-
Play video Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Equipment often shows signs of failure—such as abnormal vibrations—before a sudden breakdown occurs. Murata’s vibration sensor detects high-frequency vibrations up to 20 kHz with a high signal-to-noise ratio, enabling early detection of abnormalities
2:44
-
Play video PTC Thermistor (POSISTOR) PRG series Application Example Resettable Fuses
PTC Thermistor (POSISTOR) PRG series Application Example Resettable Fuses
This video takes a look at an example of overcurrent protection using the PRG series of PTC thermistors as a resettable fuse. The PRG series has the following features:
3:52
-
Play video What Is Wi-Fi HaLow™ (IEEE 802.11ah)? An Easy-to-Understand Explanation of How Wi-Fi HaLow™ Differs from Other Standards
What Is Wi-Fi HaLow™ (IEEE 802.11ah)? An Easy-to-Understand Explanation of How Wi-Fi HaLow™ Differs from Other Standards
What Is Wi-Fi HaLow™ (IEEE 802.11ah)? In this video, we explain the positioning of Wi-Fi HaLow™ by clarifying how it differs from other communication standards. We also take a look at technical points such as Wi-Fi HaLow™’s modulation method, power-s
3:09
-
Play video [Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
[Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
This video provides an easy-to-understand explanation of how to measure vibrations using Murata’s vibration sensor with an evaluation board. The simple setup allows users to quickly begin vibration measurement with minimal preparation. Two types of e
2:06
-
Play video Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
In this video, we take a look at the specifications and features of Murata's Wi-Fi HaLow™ modules (Type 2HK/Type 2HL). These products offer the high reliability required for industrial applications with a maximum output of +24 dBm (Type 2HK), enviro
2:26
-
Play video Murata ultra-small RFID for Luxury market
Murata ultra-small RFID for Luxury market
Murata’s ultra-small RFID tag provides secure, reliable wireless product identification while ensuring ease of installation, enabling brands to integrate RFID technology into products efficiently.
1:09