[13 min ver.] Introduction of Murata's Component Technology for 5G
13:05
We introduce Murata's challenges to develop the “ultra-miniature” and “high-performance” components to meet the growing need for components driven by 5G. *This video is shortened version of the one when Murata was featured on Japanese Science program called "Galileo-X" in end of January 2021.
Related Videos
In All Videos
-
Play video Murata's AMR Sensors: Slide Detection and Demo This video takes a look at the application of AMR sensors using the example of slide position detection for refrigerator drawers, battery covers, and other devices.
Murata's AMR Sensors: Slide Detection and Demo This video takes a look at the application of AMR sensors using the example of slide position detection for refrigerator drawers, battery covers, and other devices.
Contents presented in this video: ・Slide position detection for refrigerator drawers, battery covers, and other devices ・ON/OFF detection based on the movement of the magnets ...
2:52
-
Play video Murata ultra-small RFID for Luxury market
Murata ultra-small RFID for Luxury market
Murata’s ultra-small RFID tag provides secure, reliable wireless product identification while ensuring ease of installation, enabling brands to integrate RFID technology into products efficiently.
1:09
-
Play video Murata value report 2026 in Two minutes
Murata value report 2026 in Two minutes
Amid major shifts in technology and market conditions, Murata’s integrated report, Murata value report 2026, shows how Murata views these changes and translates them into sustainable growth.
2:00
-
Play video Turning experience and intuition into Data: Seeing the Future with a Soil Sensor
Turning experience and intuition into Data: Seeing the Future with a Soil Sensor
"Why are the plants wilting even though I keep watering them?" The answer was hidden beneath the soil. Listen to what the soil is telling you!
7:21
-
Play video Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Murata's AMR Sensors: Mechanism and Underwater & Hidden Switch Demos This video takes a look at the basic mechanism of AMR sensors and contactless/solid state ON/OFF detection using magnets.
Contents presented in this video: ・Basic mechanism of AMR sensors ・Contactless/non-contact ON/OFF detection using magnets ・Hidden switches actuated through plastic housings ・Underwater ON/OFF detection using waterproof cases
3:05
-
Play video Murata DC-DC Converters: Compact Isolation Power for Modern Motor Drives
Murata DC-DC Converters: Compact Isolation Power for Modern Motor Drives
Explore how Murata’s converters: • Deliver isolated power to IGBT, SiC MOSFET or GAN gate drives • Over 200 kV/μs CMTI and robust thermal cycling performance • Minimize electrical noise with ultra-low isolation capacitance ...
2:53