Murata Community for Engineers
0:38
Murata Community is a forum dedicated to modules and EMI products. It supports quick resolution of engineering challenges and fosters technical exchange. Watch the video and start using Murata Community.
Related Videos
In All Videos
-
Play video What Is Wi-Fi HaLow™ (IEEE 802.11ah)? An Easy-to-Understand Explanation of How Wi-Fi HaLow™ Differs from Other Standards
What Is Wi-Fi HaLow™ (IEEE 802.11ah)? An Easy-to-Understand Explanation of How Wi-Fi HaLow™ Differs from Other Standards
What Is Wi-Fi HaLow™ (IEEE 802.11ah)? In this video, we explain the positioning of Wi-Fi HaLow™ by clarifying how it differs from other communication standards. We also take a look at technical points such as Wi-Fi HaLow™’s modulation method, power-s
3:09
-
Play video Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Equipment often shows signs of failure—such as abnormal vibrations—before a sudden breakdown occurs. Murata’s vibration sensor detects high-frequency vibrations up to 20 kHz with a high signal-to-noise ratio, enabling early detection of abnormalities
2:44
-
Play video Waterproof Pressure Sensor in a Resin Package Demonstrations
Waterproof Pressure Sensor in a Resin Package Demonstrations
You can use this sensor in various applications, such as detecting falls, preventing false impact alarms, and tracking golf swing movements.
1:58
-
Play video [Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
[Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
This video provides an easy-to-understand explanation of how to measure vibrations using Murata’s vibration sensor with an evaluation board. The simple setup allows users to quickly begin vibration measurement with minimal preparation. Two types of e
2:06
-
Play video PTC Thermistor (POSISTOR) PRG series Application Example Resettable Fuses
PTC Thermistor (POSISTOR) PRG series Application Example Resettable Fuses
This video takes a look at an example of overcurrent protection using the PRG series of PTC thermistors as a resettable fuse. The PRG series has the following features:
3:52
-
Play video Realizing Ultra-Low Transmission Loss with Inner Cavity Structure: LCP Flexible Substrate ULTICIRC
Realizing Ultra-Low Transmission Loss with Inner Cavity Structure: LCP Flexible Substrate ULTICIRC
Ultra-low loss performance is required in the 6G era. Murata Manufacturing’s ULTICIRC LCP flexible substrate realizes outstanding high-frequency characteristics and ultra-low transmission loss with inner cavity structure.
2:56