Murata Manufacturing's NFC Solutions in Medical Applications
3:54
This video demonstrates Murata's NFC solutions in medical applications. Through examples of integration into auto-injectors and medical devices, it explains how to identify the medical parts and the system which supports usage history management. See the feasures of NFC that fits in limited space.
Related Videos
In All Videos
-
Play video Waterproof Pressure Sensor in a Resin Package Overview
Waterproof Pressure Sensor in a Resin Package Overview
We have introduced a high-performance waterproof pressure sensor in a resin package with a new gel-free structure that makes it less susceptible to being affected by the temperature and vibrations.
1:51
-
Play video Waterproof Pressure Sensor in a Resin Package Demonstrations
Waterproof Pressure Sensor in a Resin Package Demonstrations
You can use this sensor in various applications, such as detecting falls, preventing false impact alarms, and tracking golf swing movements.
1:58
-
Play video Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
At factories and manufacturing sites, it is important to promptly verify evacuations, confirm safety, and track personnel in the event of a disaster. Murata’s LF antennas utilize direction detection technology through LF communication to determine t
3:47
-
Play video Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Equipment often shows signs of failure—such as abnormal vibrations—before a sudden breakdown occurs. Murata’s vibration sensor detects high-frequency vibrations up to 20 kHz with a high signal-to-noise ratio, enabling early detection of abnormalities
2:44
-
Play video Realizing Ultra-Low Transmission Loss with Inner Cavity Structure: LCP Flexible Substrate ULTICIRC
Realizing Ultra-Low Transmission Loss with Inner Cavity Structure: LCP Flexible Substrate ULTICIRC
Ultra-low loss performance is required in the 6G era. Murata Manufacturing’s ULTICIRC LCP flexible substrate realizes outstanding high-frequency characteristics and ultra-low transmission loss with inner cavity structure.
2:56
-
Play video Improving Factory Access Control and Evacuation Management | Implementation Manager Discusses LF Antenna Application Case Study [Okayama Murata Manufacturing]
Improving Factory Access Control and Evacuation Management | Implementation Manager Discusses LF Antenna Application Case Study [Okayama Murata Manufacturing]
Factory access control and evacuation verification require systems that are capable of accurately tracking the situation without impeding the flow of people. Murata’s LF antennas determine the direction of human movement with a direction detection t
2:39