Murata value report 2026 in Two minutes
2:00
Amid major shifts in technology and market conditions, Murata’s integrated report, Murata value report 2026, shows how Murata views these changes and translates them into sustainable growth.
Related Videos
In All Videos
-
Play video Turning experience and intuition into Data: Seeing the Future with a Soil Sensor
Turning experience and intuition into Data: Seeing the Future with a Soil Sensor
"Why are the plants wilting even though I keep watering them?" The answer was hidden beneath the soil. Listen to what the soil is telling you!
7:21
-
Play video Waterproof Pressure Sensor in a Resin Package Demonstrations
Waterproof Pressure Sensor in a Resin Package Demonstrations
You can use this sensor in various applications, such as detecting falls, preventing false impact alarms, and tracking golf swing movements.
1:58
-
Play video Murata DC-DC Converters: Compact Isolation Power for Modern Motor Drives
Murata DC-DC Converters: Compact Isolation Power for Modern Motor Drives
Explore how Murata’s converters: • Deliver isolated power to IGBT, SiC MOSFET or GAN gate drives • Over 200 kV/μs CMTI and robust thermal cycling performance • Minimize electrical noise with ultra-low isolation capacitance ...
2:53
-
Play video Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
Streamlining Evacuation Status Tracking and Presence Management at Factories | Case Study of LF Antenna Implementation [Okayama Murata Manufacturing]
At factories and manufacturing sites, it is important to promptly verify evacuations, confirm safety, and track personnel in the event of a disaster. Murata’s LF antennas utilize direction detection technology through LF communication to determine t
3:47
-
Play video Realizing Ultra-Low Transmission Loss with Inner Cavity Structure: LCP Flexible Substrate ULTICIRC
Realizing Ultra-Low Transmission Loss with Inner Cavity Structure: LCP Flexible Substrate ULTICIRC
Ultra-low loss performance is required in the 6G era. Murata Manufacturing’s ULTICIRC LCP flexible substrate realizes outstanding high-frequency characteristics and ultra-low transmission loss with inner cavity structure.
2:56
-
Play video Waterproof Pressure Sensor in a Resin Package Overview
Waterproof Pressure Sensor in a Resin Package Overview
We have introduced a high-performance waterproof pressure sensor in a resin package with a new gel-free structure that makes it less susceptible to being affected by the temperature and vibrations.
1:51