Video Player is loading.
Current Time 0:00
Duration 0:43
Loaded: 0%
Stream Type LIVE
Remaining Time 0:43
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    AMR Sensor (Magnetic Sensor) for Laptop PC

    0:43

    28 Aug. 2014

    This video explains the usage of AMR Sensor (Magnetic Sensor) in laptop. See the usage of open and close detection and the output signal of AMR sensor (Magnetic Sensor). *It is different from the recommended placement of the AMR simulation tool. Please refer to the instruction manual included when using the tool.

    View More
    View Less

    Share this video

    Embed