Antenna Coils: Demo of Distance Measurement Underwater Using LF Communication
1:27
Using Murata's LF antenna enables accurate distance measurement even underwater where it is difficult to communicate with radio waves and similar. We introduce a demo of this here.
Related Videos
In Antenna Coils
-
Play video Drone control and automated landing using LF communication
Drone control and automated landing using LF communication
Murata LF antennas can be used for accurate position measurement. By using a drone in combination with LF antennas, it is possible to implement drone control and automated landing. Let’s see how it works.
1:27
-
Play video Demo of position detection using LF communication
Demo of position detection using LF communication
Murata LF antennas can be used for accurate distance measurement. By using three LF transmitter antennas in combination, it is possible to achieve more accurate position detection than that with existing methods employing radio waves. Let’s see how i
1:34
-
Play video LF communication is robust despite obstacles such as metal objects and the human body.
LF communication is robust despite obstacles such as metal objects and the human body.
As LF communication signals can pass around and through obstacles, reception is not affected by obstacles such as metal objects and the human body. Let’s see how it works.
2:00
-
Play video Demo of distance measurement using LF communication
Demo of distance measurement using LF communication
Murata LF receiver antennas can be used for distance measurement. The measurement accuracy is better than that with methods employing radio waves. Let’s see how it works.
1:21
-
Play video Direction-independent LF communication using a triaxial LF antenna
Direction-independent LF communication using a triaxial LF antenna
Using a Murata triaxial LF receiver antenna enables reception of signals from any direction, X, Y, or Z. This video shows how reception is possible without the direction having any effect. Devices using LF antennas can be placed in a bag, for instanc
1:43