LF communication is robust despite obstacles such as metal objects and the human body.
2:00
As LF communication signals can pass around and through obstacles, reception is not affected by obstacles such as metal objects and the human body. Let’s see how it works.
Related Videos
In Antennas and related products
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Stable Data Communication and Labor-saving Solutions Using Magnetic Fields (Magnetic Field Data Transmission)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Stable Data Communication and Labor-saving Solutions Using Magnetic Fields (Magnetic Field Data Transmission)
Here, we take a look at the mechanism of data transmission through LF communication using magnetic fields, and some usage examples. It is possible to transmit a small amount of data when a receiving tag enters a magnetic field. This enables stable co
1:09
-
Play video Demo of position detection using LF communication
Demo of position detection using LF communication
Murata LF antennas can be used for accurate distance measurement. By using three LF transmitter antennas in combination, it is possible to achieve more accurate position detection than that with existing methods employing radio waves. Let’s see how i
1:34
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field Communication Technology to Detect the Movement Direction of People and Objects at High Accuracy (Direction Detection)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field Communication Technology to Detect the Movement Direction of People and Objects at High Accuracy (Direction Detection)
Here, we take a look at the mechanism of detecting the movement direction of people and objects at a high accuracy by analyzing the changes in signal strength from two transmitting antennas. We also showcase usage examples. This technology enables si
1:30
-
Play video Demo of distance measurement using LF communication
Demo of distance measurement using LF communication
Murata LF receiver antennas can be used for distance measurement. The measurement accuracy is better than that with methods employing radio waves. Let’s see how it works.
1:21
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Highly Accurate Real-time 3D Position Measurement Using Triangulation (Real-time 3D Positioning/Location)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Highly Accurate Real-time 3D Position Measurement Using Triangulation (Real-time 3D Positioning/Location)
Here, we take a look at 3D position measurement technology that calculates the position (X/Y) and also the height (Z) at high speed and high accuracy through triangulation using three transmitting antennas. This technology can be applied to applicati
2:24
-
Play video Drone control and automated landing using LF communication
Drone control and automated landing using LF communication
Murata LF antennas can be used for accurate position measurement. By using a drone in combination with LF antennas, it is possible to implement drone control and automated landing. Let’s see how it works.
1:27