Video Player is loading.
Current Time 0:00
Duration 3:16
Loaded: 0.00%
Stream Type LIVE
Remaining Time 3:16
 
1x
  • Chapters
  • descriptions off, selected
    • captions off, selected
    • en (Main), selected

    Murata TechTalk - Small size and high capacitance MLCC

    3:16

    10 Dec. 2019

    Murata has developed the small size and hight capacitance multilayer ceramic capacitor "GRM011R60J104M". The feature is a capacitance of 0.1µF in 008004 inch size and will contribute to smaller and higher density electronic circuitry.

    View More
    View Less

    Share this video

    Embed