Introduction of Edge AI module
1:43
The solution overcomes some of the most pressing challenges in implementing AI solutions by delivering superior noise suppression and simplifying printed circuit board design in a smaller footprint.
Related Videos
In Connectivity Modules
-
Play video Type 1SC - Cellular LPWA/NTN Module
Type 1SC - Cellular LPWA/NTN Module
Murata’s modules + Skylo’s NTN technology expand the accessibility of satellite connectivity to deliver seamless communication- anytime, anywhere. Discover more about our leading connectivity module here:
1:42
-
Play video Supporting Worker Operations Using Edge AI Cameras
Supporting Worker Operations Using Edge AI Cameras
Process monitoring using edge AI cameras supports digital transformation (DX) in the manufacturing industry. This system recognizes the movements of workers, detects mistakes, and analyzes workload without the need for the cloud. With its no-code AI
2:12
-
Play video Murata LoRa® Modules: Long-range, Low Power Consumption Wireless Connection Solutions for Diverse Applications
Murata LoRa® Modules: Long-range, Low Power Consumption Wireless Connection Solutions for Diverse Applications
This video introduces the LoRa® module product series from Murata. Our impact-designed modules enable long-range, low-power wireless connectivity for a variety of IoT devices.
4:40
-
Play video Murata’s Type 2GF Module
Murata’s Type 2GF Module
Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supports Wi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®.
1:09
-
Play video UWB Module Demonstration of Automatic Tracking Using a Camera Platform
UWB Module Demonstration of Automatic Tracking Using a Camera Platform
We present an implementation example of lightweight and high-precision automatic tracking using UWB-based distance and angle detection, addressing the CPU load and out-of-view loss issues commonly associated with ...
1:33
-
Play video Wi-Fi 7
Wi-Fi 7
The imminent rollout of Wi-Fi 7 promises to revolutionize connectivity, making seamless communication essential for the successful management of data transmission.
1:38