Video Player is loading.
Current Time 0:00
Duration 1:09
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:09
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Murata’s Type 2GF Module

1:09

27 Nov. 2024

Type 2GF is a small and high performance module based on Infineon CYW43022 combo chipset which supportsWi-Fi™ 802.11a/b/g/n/ac + Bluetooth® 5.4 BR/EDR/LE up to 78Mbps PHY data rate on Wi-Fi™ and 3Mbps PHY data rate on Bluetooth®. 2Mbps LE PHY is also supported. The WLAN section supports SDIO v2.0 SDR25 interface and the Bluetooth® section supports high-speed 4-wire UART interface and PCM for audio data. The CYW43022 implements highly sophisticated enhanced collaborative coexistence hardware mechanisms and algorithms, which ensure that WLAN and Bluetooth® collaboration is optimized for maximum performance. Type 2GF module is packaged in an impressively small shielded form factor that facilitates integration into size- and power-sensitive applications such as IoT applications, handheld wireless system, gateway and more.

View More
View Less

Share this video

Embed