Block Type EMI Suppression Filter | BNX02 series | Murata
1:19
10 May 2024
Murata has introduced the BNX02 series of block type chip ferrite beads. BNX02 series continues to be a popular choice for eliminating EMI problems in a wide range of products. BNX022/023/028/029 is SMD type high performance and provides excellent noise suppression on DC power lines.
Related Videos
In EMI Suppression Filters (EMC and Noise Suppression)
-
Play video 1210-inch surface mount common mode choke coil | DLW32PH series | Murata
26 Jun. 2024
1210-inch surface mount common mode choke coil | DLW32PH series | Murata
Murata has released the DLW32PH series of wire wound chip common mode choke coils for EMI suppression. Its advance design minimizes stray capacitance resulting in significant high impedance across a wide frequency range. The DLW32PH series is ideally
1:31
-
Play video EMI Suppression Filters The solution to internal interference noise in smartphones
16 Apr. 2018
EMI Suppression Filters The solution to internal interference noise in smartphones
The way to reduce internal interference on Smartphones This video shows how the internal interference could be reduced by using Murata’s Frequency Specified Filter BLF series and Common Mode Noise Filter NFP series.
1:38
-
Play video Suppression of High Current Noise
31 Mar. 2013
Suppression of High Current Noise
Do you have any problem with noise? Noise suppression using PLT10H.
8:32
-
Play video Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
10 Oct. 2024
Wide Band Ferrite Bead EMI Filter, 0805 inch | BLM21HE series | Murata
Chip ferrite beads BLM21HE series are suitable for broadband EMI suppression. It’s unique design and high impedance characteristics, makes it the ideal choice to suppress DC power line noise to the GHz range.
1:30
-
Play video High Current Ferrite Beads | BLE32SN series | Murata
05 Mar. 2024
High Current Ferrite Beads | BLE32SN series | Murata
Murata has introduced the BLE32SN series of chip ferrite beads. These are chip-type noise suppression components to have 20A current rating. They will be used to provide noise suppression in circuits with large current flows, such as the battery char
1:05