NTC Thermistor Attention: How to measure NTC resistance
1:54
The notifications of resistance measurement in Labs.
Related Videos
In Featured Videos
-
Play video Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field-based Wide Area Detection and Safety Management (Magnetic Field Area Detection)
Low Frequency (LF) Wireless Communication Using Murata's LF Antennas: Magnetic Field-based Wide Area Detection and Safety Management (Magnetic Field Area Detection)
Here, we take a look at area detection solutions with low frequency (LF) wireless communication using Murata's LF antennas. This technology is less affected by obstacles and allows for stable area boundary detection because it uses magnetic fields. I
3:02
-
Play video [Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
[Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
This video provides an easy-to-understand explanation of how to measure vibrations using Murata’s vibration sensor with an evaluation board. The simple setup allows users to quickly begin vibration measurement with minimal preparation. Two types of e
2:06
-
Play video Passionate Engineers Mastering the Art of Monozukuri
Passionate Engineers Mastering the Art of Monozukuri
“What makes working at Murata so appealing?” From taking on the challenge of NHK’s “Makaizo no Yoru,” aired in February 2025, to the everyday trial and error on the development floor, Murata engineers share—in their own words—the excitement and ...
4:11
-
Play video Murata RFIDs are blazing a new trail as they realize the future of next-generation smart inspections through embedded tire tags.
Murata RFIDs are blazing a new trail as they realize the future of next-generation smart inspections through embedded tire tags.
The work of inspecting tires places a burden on transport companies and dealers. With tires equipped with Murata's RFID tags, information such as the remaining tread depth can be centrally managed in the cloud by simply scanning the embedded tags. Th
1:35
-
Play video Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Equipment often shows signs of failure—such as abnormal vibrations—before a sudden breakdown occurs. Murata’s vibration sensor detects high-frequency vibrations up to 20 kHz with a high signal-to-noise ratio, enabling early detection of abnormalities
2:44
-
Play video Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
Introduction to Murata's Wi-Fi HaLow™ Modules (Type 2HK/2HL)
In this video, we take a look at the specifications and features of Murata's Wi-Fi HaLow™ modules (Type 2HK/Type 2HL). These products offer the high reliability required for industrial applications with a maximum output of +24 dBm (Type 2HK), enviro
2:26