Murata SCH16T-K20: A new product version for demanding industrial measurements
1:05
Designed for OEMs in robotics, drones, and camera systems, as well as IMU module manufacturers and system integrators requiring safety-critical IMUs, the SCH16T-K20 delivers market-leading precision, mechanical robustness, and reliability. SCH16T-K20 is the flagship product of the SCH16T series with a brand-new stable and low noise accelerometer.
Related Videos
In Featured Videos
-
Play video Realizing Ultra-Low Transmission Loss with Inner Cavity Structure: LCP Flexible Substrate ULTICIRC
Realizing Ultra-Low Transmission Loss with Inner Cavity Structure: LCP Flexible Substrate ULTICIRC
Ultra-low loss performance is required in the 6G era. Murata Manufacturing’s ULTICIRC LCP flexible substrate realizes outstanding high-frequency characteristics and ultra-low transmission loss with inner cavity structure.
2:56
-
Play video PTC Thermistor (POSISTOR) PRG series Application Example Resettable Fuses
PTC Thermistor (POSISTOR) PRG series Application Example Resettable Fuses
This video takes a look at an example of overcurrent protection using the PRG series of PTC thermistors as a resettable fuse. The PRG series has the following features:
3:52
-
Play video Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Murata’s Vibration Sensor for High-Frequency Detection up to 20 kHz – Enabling Early Detection of Equipment Abnormalities –
Equipment often shows signs of failure—such as abnormal vibrations—before a sudden breakdown occurs. Murata’s vibration sensor detects high-frequency vibrations up to 20 kHz with a high signal-to-noise ratio, enabling early detection of abnormalities
2:44
-
Play video Improving Factory Access Control and Evacuation Management | Implementation Manager Discusses LF Antenna Application Case Study [Okayama Murata Manufacturing]
Improving Factory Access Control and Evacuation Management | Implementation Manager Discusses LF Antenna Application Case Study [Okayama Murata Manufacturing]
Factory access control and evacuation verification require systems that are capable of accurately tracking the situation without impeding the flow of people. Murata’s LF antennas determine the direction of human movement with a direction detection t
2:39
-
Play video [Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
[Usage Guide] How to Measure with Murata’s Vibration Sensor – Easily Acquire Vibration Data with the Evaluation Board –
This video provides an easy-to-understand explanation of how to measure vibrations using Murata’s vibration sensor with an evaluation board. The simple setup allows users to quickly begin vibration measurement with minimal preparation. Two types of e
2:06
-
Play video Why Murata RFIDs Are the Preferred Choice: The Optimal Solution for Embedded Tire Tags
Why Murata RFIDs Are the Preferred Choice: The Optimal Solution for Embedded Tire Tags
Here, we take a look at the strengths of Murata, which mean we are chosen by companies seeking RFID tags embedded in tires. We optimize the embedding position, which determines performance and durability, with extensive simulations and actual measur
1:13